BURNDY
Image of BD28D5G285TN BD28D5G285TN Tin Plated Copper Braid 28.50 in Long
Image of BD28D5G285TN BD28D5G285TN Tin Plated Copper Braid 28.50 in Long

BD28D5G285TN Tin Plated Copper Braid 28.50 in Long

Brand:

Burndy

Catalog ID:

BD28D5G285TN

Tin Plated Copper Braid 28.50 in Long.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BD28D5G285TN

Connector Type

Braid

Material

Copper

UPC

621945430938

UPC 12 Digit

6219454309388

Dimensions

Dimension - L Length Overall mm

724 mm

Dimension - Length Overall inch

28.50 in

Length

28.5 in

Electrical Ratings

Rating - Indoor Amperage

190 A

Rating - Outdoor Amperage

225 A

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

2250

Resources and downloads