BURNDY
Image of BD60U BD60U Undrilled and Tin Plated Tin Plated Copper Braid 60 in Long
Image of BD60U BD60U Undrilled and Tin Plated Tin Plated Copper Braid 60 in Long

BD60U Undrilled and Tin Plated Tin Plated Copper Braid 60 in Long

Brand:

Burndy

Catalog ID:

BD60U

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BD60U

Connector Type

Braid

Material

Copper

UPC

781810526125

UPC 12 Digit

7818105261255

Dimensions

Dimension - L Length Overall mm

1524 mm

Dimension - Length Overall inch

60.00 in

Length

60 in

Electrical Ratings

Rating - Indoor Amperage

190 A

Rating - Outdoor Amperage

225 A

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

10

Resources and downloads