BURNDY
Image of BDASHCEB BDASHCEB, Power Distribution Block Plastic End Barrier
Image of BDASHCEB BDASHCEB, Power Distribution Block Plastic End Barrier

BDASHCEB, Power Distribution Block Plastic End Barrier

Brand:

Burndy

Catalog ID:

BDASHCEB

DIST BLK SML END BARRIER.

Product details

General

Catalog Number

BDASHCEB

Insulation

Y

Material

Aluminum

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

VERSIPOLE™

UPC

781810646298

UPC 12 Digit

7818106462988

Dimensions

Dimension - Height inch

2.81 in

Dimension - Height mm

71.4 mm

Dimension - L Length Overall mm

78 mm

Dimension - Length Overall inch

3.08 in

Dimension - Width inch

0.12 in

Dimension - Width mm

3 mm

Electrical Ratings

Rating - Minimum Voltage

600

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Minimum Pack Quantity

1

Resources and downloads