BURNDY
Image of BDBMCS2FA BDBMCS2FA, Flex Rated Power Distribution Block Adder
Image of BDBMCS2FA BDBMCS2FA, Flex Rated Power Distribution Block Adder
play

BDBMCS2FA, Flex Rated Power Distribution Block Adder

Brand: Burndy

Catalog ID: BDBMCS2FA

Distribution block, 14-2/0 AWG (Run), 14-2 AWG (Tap).

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0

General

Application

VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.

Catalog Number

BDBMCS2FA

Connector Type

Power Distribution Block

Insulation

Y

Material

Aluminum

Plated

Yes

Plating Type

Tin

Product Family

MECHANICAL

Product Type

Run/Tap

Sub Brand

VERSI-POLE

Temperature Rating

194

Trade Name

VERSIPOLE™

Type

BDC

UPC

621945448841

UPC 14 Digit GTIN

00621945448841

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Voltage - Maximum

600 V

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

194

Configuration

Connector Type

Power Distribution Block

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1215