BURNDY
Image of BDBMHC262/01 BDBMHC262/01, 1-Pole Power Distribution Block
Image of BDBMHC262/01 BDBMHC262/01, 1-Pole Power Distribution Block

BDBMHC262/01, 1-Pole Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBMHC262/01

POWER DISTRIBUTION BLOCKS, 1 POLE 600V AL9CU, RUN (2) #14-2/0 AWG TAP:(6) #14-#2.

RUN (2) #14-2/0 AWG TAP:(6) #14-#2

Product details

General

Catalog Number

BDBMHC262/01

Construction Material - Main

HIGHLY CONDUCTIVE TIN-PLATED ALUMINUM

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Number Of Poles

1

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

VERSIPOLE™

Type

POWER DISTRIBUTION BLOCK

UPC

781810646021

UPC 12 Digit

7818106460211

Dimensions

Dimension - Height inch

3.25 in

Dimension - Height mm

82.6 mm

Dimension - L Length Overall mm

127 mm

Dimension - Length Overall inch

5.00 in

Dimension - Width inch

1.85 in

Dimension - Width mm

47 mm

Dimensions

5 in x 1.85 in x 3.25 in

Height

3.25 in

Length

5 in

Width

1.85 in

Electrical Ratings

Amperage Rating

350 A

Rating - Minimum Voltage

600

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Run

12;10;8;6;4;3;2;1;1/0;2/0

Conductor - AL Str Run Range

12-2/0

Conductor - AL Str Tap

12;10;8;6;4;3;2

Conductor - AL Str Tap Range

12-2

Conductor - Copper Str Run

14;12;10;9;8;7;6;5;4;3;2;1;1/0;2/0

Conductor - Copper Str Run Range

14-2/0

Conductor - Copper Str Tap

14;12;10;9;8;7;6;5;4;3;2

Conductor - Copper Str Tap Range

14-2

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

18

Minimum Pack Quantity

1

Resources and downloads