BURNDY
Image of BE12T716 BE12T716 Flexible Copper Braid
Image of BE12T716 BE12T716 Flexible Copper Braid

BE12T716 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BE12T716

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BE12T716

Connector Type

Braid

Material

Copper

UPC

621945431591

UPC 12 Digit

6219454315911

Dimensions

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12 in

Length

12 in

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1