BURNDY
Image of BFB650T58 BFB650T58 Flexible Bus Bar Lug Terminal
Image of BFB650T58 BFB650T58 Flexible Bus Bar Lug Terminal

BFB650T58 Flexible Bus Bar Lug Terminal

Brand:

Burndy

Catalog ID:

BFB650T58

Industry-exclusive Compression Solution for flexible Bus Bar Applications.

  • Industry Exclusive! Only offered by BURNDY®
  • Eliminates the need to drill through copper sheets, ensuring a cleaner, faster installation
  • Full inspectability with the BURNDY® Engineered System
  • 1-hole and 2-hole options available to accommodate spacing requirements
  • Most flexible bus bar sizes accommodated
  • Locator lines on terminals provide for accurate and consistent crimping
  • UL Recognized to UL67 for Panelboard Equipment

Product details

General

Application

Typically used in panelboards, switchboards, transformers, control panels, and similar applications

Catalog Number

BFB650T58

Number of Holes

1

UPC

621945526853

Dimensions

Dimension - Stud Size inch

5/8 in

Length

2.75 in

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

9280