BURNDY
Image of BG12T12 BG12T12 Flexible Copper Braid
Image of BG12T12 BG12T12 Flexible Copper Braid

BG12T12 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BG12T12

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BG12T12

Connector Type

Braid

Material

Copper

UPC

781810675212

UPC 12 Digit

7818106752122

Dimensions

Dimension - D inch

1.50 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12 in

Dimension - N inch

0.75 in

Dimension - Pad Width inch

1.50 in

Length

12 in

Electrical Ratings

Rating - Indoor Amperage

415 A

Rating - Outdoor Amperage

495 A

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

1050