BURNDY
Image of BIBD7502HD BIBD7502HD, Double Sided Heavy Duty Clear Insulated Two Conductor Mult-Tap Connector
Image of BIBD7502HD BIBD7502HD, Double Sided Heavy Duty Clear Insulated Two Conductor Mult-Tap Connector

BIBD7502HD, Double Sided Heavy Duty Clear Insulated Two Conductor Mult-Tap Connector

Brand:

Burndy

Catalog ID:

BIBD7502HD

750-2 TWO-SIDED 2 PORT HD CLR.

  • PLASTISOL COVERED AL 6060-T6 BODY: SAVES TIME, LOWERS INSTALLATION COST, ELIMINATES TAPING
  • OXIDE-IN HIBITOR IS PREFILLED: INHIBITS MOISTURE AND CONTAMINATES FROM ENTERING THE CONTACT AREA
  • WIRE AND SCREW PORT COVERS: PROTECTS AGAINST CONTAMINATION AND ACCIDENTAL CONTACT OF ENERGIZED PARTS

Product details

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

BIBD7502HD

Connector Type

Multi Tap

Hex Key

3/8 in

Material

Aluminum

Material - Body

Tin Plated Aluminum

Material - Insulation

Plastisol

Material Type - Screw

Clear Coated Aluminum

Number Of Ports

2

Operating Temperature

-40°C TO 135°C.

UPC

621945480827

Dimensions

Length

2.63 in

Width

4.83 in

Electrical Ratings

Amperage Rating

535 A

Voltage - Maximum

600 V

Voltage Rating

600 V

Conductor Related

Conductor Size

2 AWG-750 KCMIL

Wire Size

#2 AWG TO 750 kcmil Class B, C

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads