BURNDY
Image of BIBS2506FX BIBS2506FX, Single Sided Flex Rated Six Conductor Clear Insulated Mult-Tap Connector
Image of BIBS2506FX BIBS2506FX, Single Sided Flex Rated Six Conductor Clear Insulated Mult-Tap Connector

BIBS2506FX, Single Sided Flex Rated Six Conductor Clear Insulated Mult-Tap Connector

Brand:

Burndy

Catalog ID:

BIBS2506FX

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference

Product details

General

Catalog Number

BIBS2506FX

Color Code

Yellow

Connector Type

Multi Tap

Insulation

Y

Material

Aluminum

Number Of Ports

6

Plated

Y

Plating Type

Tin Plated Aluminum

Temperature Rating

135°C

Trade Name

UNITAP™

UPC

621945439658

UPC 12 Digit

6219454396588

Dimensions

Dimension - Height inch

2.13 in

Dimension - Height mm

54 mm

Dimension - L Length Overall mm

140.46 mm

Dimension - Length Overall inch

5.53 in

Dimension - Width inch

2.13 in

Dimension - Width mm

54 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper DLO Size Range

10 - 3/0 Str

Conductor - Copper Flex G Size Range

10 - 3/0 Str

Conductor - Copper Flex H Size Range

10 - 3/0 Str

Conductor - Copper Flex I Size Range

10 - 3/0 Str

Conductor - Copper Flex K Size Range

10 - 3/0 Str

Conductor - Copper Str Size Range

10 AWG - 250 kcmil

Conductor Size

10 AWG-250 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Fex-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1