BURNDY
Image of BIBS75010HDFX BIBS75010HDFX, Single Sided Heavy Duty Clear Insulated Flex Rated Ten Conductor Mult-Tap Connector
Image of BIBS75010HDFX BIBS75010HDFX, Single Sided Heavy Duty Clear Insulated Flex Rated Ten Conductor Mult-Tap Connector

BIBS75010HDFX, Single Sided Heavy Duty Clear Insulated Flex Rated Ten Conductor Mult-Tap Connector

Brand:

Burndy

Catalog ID:

BIBS75010HDFX

  • AL9CU Dual rated for both copper and aluminum conductor
  • 600 Volt Rated
  • UL Listed to UL Wire Connector standard UL 486A-486B
  • CSA Certified Wire Connector per CSA C22.2 No. 65 requirements
  • Tin plated fully insulated aluminum body
  • Accommodates wire sizes 1/0 AWG - 750 kcmil Class B&C conductor and Flex wire Class G, H, I, K, and 777 DLO
  • Operating temperature range from -40°C to 135°C
  • Screw Port and Conductor Port caps provided to protect against contamination and accidental contact of energized parts

Product details

General

Catalog Number

BIBS75010HDFX

Connector Type

Multi Tap

Hex Key

5/16

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

10

Plated

Y

Plating Type

Tin Plated Aluminum

Temperature Rating

135°C

Trade Name

UNITAP™

UPC

621945553804

Dimensions

Dimensions

17.75 in x 3.25 in x 3.88 in

Height

3.88 in

Length

17.75 in

Width

3.25 in

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper DLO Size Range

1/0 - 777 Str

Conductor - Copper Flex G Size Range

1/0 - 777 Str

Conductor - Copper Flex H Size Range

1/0 - 777 Str

Conductor - Copper Flex I Size Range

1/0 - 777 Str

Conductor - Copper Flex K Size Range

1/0 - 777 Str

Conductor - Copper Str Size Range

1/0 AWG - 750 kcmil

Conductor Size

2 AWG-750 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

UI

UL Listed

Yes

Logistics

Minimum Pack Quantity

1