BURNDY
Image of BIBS75014 BIBS75014, Single Sided Fourteen Conductor Clear Insulated Multi-Tap Connector
Image of BIBS75014 BIBS75014, Single Sided Fourteen Conductor Clear Insulated Multi-Tap Connector

BIBS75014, Single Sided Fourteen Conductor Clear Insulated Multi-Tap Connector

Brand:

Burndy

Catalog ID:

BIBS75014

MULTI-PORT Single-Sided Entry.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

Product details

General

Catalog Number

BIBS75014

Connector Type

Multi Tap

Hex Key

3/8

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

14

Physical Attribute - Number of Screws

14

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

UNITAP™

UPC

781810233122

UPC 12 Digit

7818102331222

Dimensions

Dimension - Height inch

3.00 in

Dimension - Height mm

76 mm

Dimension - L Length Overall mm

486 mm

Dimension - Length Overall inch

19.13 in

Dimension - Width inch

2.70 in

Dimension - Width mm

69 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

2 AWG - 750 kcmil

Conductor - Copper Str Size Range

2 AWG - 750 kcmil

Conductor Size

2 AWG-750 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Certified Listed

BABA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5