BURNDY
BIC_COVER_Photo_BW
BIC_COVER_Photo_BW

BIC6500, Insulating Cover - Multiple Outlet Connector (Power Distribution Block)

Brand:

Burndy

Catalog ID:

BIC6500

Product details

General

Catalog Number

BIC6500

Connector Type

Cover

Material

Vinyl, Plastisol

UPC

781810132593

UPC 12 Digit

7818101325933

Dimensions

Dimension - Height fraction

3-17/27 in

Dimension - Height inch

3.63 in

Dimension - Length Overall inch

7.75 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

10

Pallet Quantity

12

Resources and downloads