BURNDY
BIC_COVER_Photo_BW
BIC_COVER_Photo_BW

BIC8350, Insulating Cover - Multiple Outlet Connector (Power Distribution Block)

Brand:

Burndy

Catalog ID:

BIC8350

Product details

General

Catalog Number

BIC8350

Connector Type

Cover

Material

Vinyl, Plastisol

UPC

781810132555

UPC 12 Digit

7818101325555

Dimensions

Dimension - Height fraction

5-4/5 in

Dimension - Height inch

5.8 in

Dimension - Length Overall inch

9.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

50

Pallet Quantity

12

Resources and downloads