BURNDY
Image of BISR350FX BISR350FX, Flex Rated Clear Insulated Splice Reducer
Image of BISR350FX BISR350FX, Flex Rated Clear Insulated Splice Reducer

BISR350FX, Flex Rated Clear Insulated Splice Reducer

Brand:

Burndy

Catalog ID:

BISR350FX

Aluminum UNITAP, In-Line Splice Reducer, #10-350 Class B & C, #10-250 Class G,H,I,K, DLO, 2 PORT.

  • Type BISR-FX In-Line Splice/Reducers for Code and Flex conductor are listed to UL486A-B, CSA Certified to C22.2, No. 65, and AL9CU dual rated
  • Range taking designs reduce inventory needs
  • Screw Port and Conductor Port caps provide protection against contamination and accidental contact of energized parts
  • Caps are color coordinated to quickly identify maximum conductor size
  • Screw Port caps display recommended installation torque values for quick and easy reference
  • Conductor Port caps show accommodated wire range and class

Product details

General

Catalog Number

BISR350FX

Color Code

Red

Connector Type

In-Line

Hex Key

5/16 in

Installation Torque Recommended in-lb

275 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

2

Plated

Y

Plating Type

Tin Plated Aluminum

Temperature Rating

135 °C

Trade Name

UNITAP™

UPC

621945440708

UPC 12 Digit

6219454407088

Dimensions

Dimension - Height inch

2.22 in

Dimension - Height mm

56.39 mm

Dimension - L Length Overall mm

118 mm

Dimension - Length Overall inch

4.63 in

Dimension - Width inch

1.34 in

Dimension - Width mm

34 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper DLO Size Range

10 - 250 Str

Conductor - Copper Flex G Size Range

10 - 250 Str

Conductor - Copper Flex H Size Range

10 - 250 Str

Conductor - Copper Flex I Size Range

10 - 250 Str

Conductor - Copper Flex K Size Range

10 - 250 Str

Conductor - Copper Str Size Range

10 AWG - 350 kcmil

Conductor Size

10 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Flex-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1