BURNDY
Image of BIT600FX BIT600FX, Single Sided Flex Rated Two Conductor Clear Insulated Multi-Tap Connector
Image of BIT600FX BIT600FX, Single Sided Flex Rated Two Conductor Clear Insulated Multi-Tap Connector

BIT600FX, Single Sided Flex Rated Two Conductor Clear Insulated Multi-Tap Connector

Brand:

Burndy

Catalog ID:

BIT600FX

Aluminum UNITAP, Tap - Same Side Entry, #4-600 Class B & C, #4-373 Class G,H,I,K, DLO, 2 PORT

  • Type BIT-FX and BITO-FX Multi-tap connectors are quickly and easily installed
  • UL486B Listed, Dual rated AL9CUFor stranded copper or stranded aluminum applications

Features: Clear Plastisol covered AL6061-T6 aluminum body, Saves time, lowers installation costs, eliminates taping, Oxide inhibitor pre-installed, Inhibits moisture and contaminants from entering the contact area

Product details

General

Application

Clear Insulated Multiple Tap Connectors

Catalog Number

BIT600FX

Color Code

Green

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

3/8 in

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

2

Plated

Y

Plating Type

Tin Plated

Sub Brand

UNITAP

Temperature Rating

135°C

Trade Name

UNITAP™

Type

BIT, UNITAP

UPC

621945440043

UPC 12 Digit

6219454400433

Dimensions

Dimension - Height inch

2.75 in

Dimension - Height mm

69.85 mm

Dimension - L Length Overall mm

69.85 mm

Dimension - Length Overall inch

2.75 in

Dimension - Width inch

2.38 in

Dimension - Width mm

60.45 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

4 AWG - 600 kcmil

Conductor - Copper DLO Size Range

4 str.-373 kcmil

Conductor - Copper Flex G Size Range

4 str.-373 kcmil

Conductor - Copper Flex H Size Range

4 str.-373 kcmil

Conductor - Copper Flex I Size Range

4 str.-373 kcmil

Conductor - Copper Flex K Size Range

4 str.-373 kcmil

Conductor - Copper Str Size Range

4 AWG - 600 kcmil

Conductor Size

4 AWG-600 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Flex-Size

Certifications And Compliance

Buy American Compliant

Under Review

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1