BURNDY
BMT62PBOX100, Mini Tap, 2 Wire Ports, Purple Cover, 100/Box
Image of BMT62PBOX100 BMT62PBOX100, Mini Tap, 2 Wire Ports, Purple Cover, 100/Box
Image of BMT62PBOX100 BMT62PBOX100, Mini Tap, 2 Wire Ports, Purple Cover, 100/Box
Image of BMT62PBOX100 BMT62PBOX100, Mini Tap, 2 Wire Ports, Purple Cover, 100/Box

BMT62PBOX100, Mini Tap, 2 Wire Ports, Purple Cover, 100/Box

Brand: Burndy

Catalog ID: BMT62PBOX100

MiniTap w/ Purple Cover, 1-piece, 2 Wire Ports, #18-6 Str, #18-8 Sol Al/Cu, #18-6 Cu Class G,H,I,K, DLO. Packed 100 piece/box. cULus 486C Listed, UL468 Listed

  • Accepts Aluminum or Copper Conductor
  • One piece for easy, safe installation
  • Maximum Voltage: 300 V
  • Tin-Plated Connector - no need for extra silicone!
  • Steel Hex Head Scews
  • cULus 486C Listed for US and Canadian Markets
  • UL 467 Listed

General

Catalog Number

BMT62PBOX100

UPC

621945716100

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

100