BURNDY
BPD2_POWER_DIST_BLOCK_Photo_BW
BPD2_POWER_DIST_BLOCK_Photo_BW

BPD26750, Aluminum - Multiple Outlet Connector (Power Distribution Block)

Brand:

Burndy

Catalog ID:

BPD26750

Product details

General

Catalog Number

BPD26750

Connector Type

Power Distribution Block

Material

Aluminum Alloy

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810601556

UPC 12 Digit

7818106015566

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2 in

Dimension - Pad Width inch

2.5 in

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil

Conductor - AL Str Size Range

2 AWG-750 kcmil

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil

Conductor - Copper Str Size Range

2 AWG-750 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5

Pallet Quantity

14

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)