BURNDY
BPD2_POWER_DIST_BLOCK_Photo_BW
BPD2_POWER_DIST_BLOCK_Photo_BW

BPD28750, Power Distribution Block

Brand:

Burndy

Catalog ID:

BPD28750

Al Alloy 6061-T6 Power Distribution Block, 8 Conductors, #2 AWG - 750 kcmil Al/Cu, 600 V.

Product details

General

Catalog Number

BPD28750

Connector Type

Power Distribution Block

Material

Aluminum Alloy

UPC

781810601570

UPC 12 Digit

7818106015700

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2 in

Dimension - Pad Width inch

2.5 in

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil

Conductor - AL Str Size Range

2 AWG-750 kcmil

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil

Conductor - Copper Str Size Range

2 AWG-750 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

50

Pallet Quantity

24

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)