BURNDY
BYNA
BYNA

BYNA325MM2TUHACCC, Terminal Pad Assembly, 352-380 ACCC, Undrilled with TMH24 Hardware Kit, 230kV

Brand:

Burndy

Catalog ID:

BYNA325MM2TUHACCC

HYLUG™ Terminal Pad Assembly (ACCC) Undrilled with TMH24 Hardware Kit, 352mm²-380mm² ACCC, 230kV.

Product details

General

Catalog Number

BYNA325MM2TUHACCC

Connector Type

Terminal

Installation Torque Recommended in-lb

300 in-lb

Trade Name

HYLUG™

UPC

781810510926

UPC 12 Digit

7818105109266

Dimensions

Dimension - Inside Diameter inch

0.97 in

Dimension - Outside Diameter inch

1.14 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACCC Str Size

325 kcmil(Lisbon);330mm²(Oslo);380mm²(Amsterdam)

Conductor - ACCC Str Size Range

325mm²(Lisbon)-380mm²(Amsterdam)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288