BURNDY
BYNA
BYNA

BYNA32RT15HHT, 300 kcmil-336.4 kcmil, ACSS Lug

Brand:

Burndy

Catalog ID:

BYNA32RT15HHT

Product details

General

Catalog Number

BYNA32RT15HHT

Connector Type

Terminal

Die Index

717

Feature - Barrel Style

Tapered

Feature - Barrel Type

Long

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum Alloy

Physical Attribute - Number of Holes

4

Trade Name

HYLUG™

UPC

781810514078

UPC 12 Digit

7818105140788

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

4.5 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

416 mm

Dimension - Length Overall inch

16.41 in

Dimension - Outside Diameter inch

1.19 in

Dimension - Pad Width inch

3.25 in

Physical Attribute - Tongue Angle

15 Degree

Conductor Related

Conductor Range

300-336.4 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288

Resources and downloads