BURNDY
BYNA
BYNA

BYNA43R15HHT, Compression Single Pad Deadend, 15 Degree NEMA Pad, includes Hardware, for ACSS Conductor

Brand:

Burndy

Catalog ID:

BYNA43R15HHT

Product details

General

Catalog Number

BYNA43R15HHT

Connector Type

Terminal

Die Index

724

Feature - Barrel Style

Tapered

Feature - Barrel Type

Long

Material

Aluminum

Physical Attribute - Number of Holes

4

UPC

781810514283

UPC 12 Digit

7818105142833

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.95 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

14.41 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.61 in

Dimension - Pad Width inch

3.07 in

Dimension - Thread Size

1/2

Physical Attribute - Tongue Angle

15 Degree

Conductor Related

Conductor - ACSS Str Size

605 (24/7) kcmil;605 (26/7) kcmil;605 (30/7) kcmil;605 (30/19) kcmil;636 (20/7) kcmil;636 (22/7) kcmil;636 (24/7) kcmil;636 (26/7) kcmil;636 (30/7) kcmil;636 (30/19) kcmil;666.6 (24/7) kcmil;666.6 (26/7) kcmil

Conductor - ACSS Str Size Range

605 (24/7) kcmil-666.6 (26/7) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads