BURNDY
BYNA
BYNA

BYNA451R15HHT, Single Pad Compression Deadend for ACSS Conductor, 15 Degree NEMA Tap Pad, includes Hardware

Brand:

Burndy

Catalog ID:

BYNA451R15HHT

Product details

General

Catalog Number

BYNA451R15HHT

Connector Type

Terminal

Material

Aluminum

Physical Attribute - Number of Holes

4

UPC

781810497449

UPC 12 Digit

7818104974499

Dimensions

Dimension - D inch

3.95 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size fraction

14/25

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

15.1 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.8 in

Dimension - Pad Width inch

3.22 in

Conductor Related

Conductor - ACSS Str Size

715.5 (24/7) kcmil;715.5 (26/7) kcmil;715.5 (30/19) kcmil;795 (42/7) kcmil;795 (20/7) kcmil;795 (45/7) kcmil;795 (22/7) kcmil;795 (24/7) kcmil;795 (54/7) kcmil;795 (26/7) kcmil;795 (30/19) kcmil

Conductor - ACSS Str Size Range

715.5 (24/7) kcmil-795 (30/19) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads