BURNDY
BYNA
BYNA

BYNA59R15HT, Compression Terminal Pad Assembly, 2156-2167 kcmil ACSS

Brand:

Burndy

Catalog ID:

BYNA59R15HT

Product details

General

Catalog Number

BYNA59R15HT

Connector Type

Terminal

Die Index

735

Installation Torque Recommended in-lb

300 in-lb

Trade Name

HYLUG™

UPC

781810487235

UPC 12 Digit

7818104872355

Dimensions

Dimension - D inch

3.95 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

456 mm

Dimension - Length Overall inch

17.95 in

Dimension - Outside Diameter inch

2.50 in

Dimension - Pad Width inch

3.57 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACSS Str Size

2156 kcmil-2167 kcmil

Conductor - ACSS Str Size Range

2156(84/19) kcmil-2167(72/7) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads