BURNDY
Image of CC22Y4/0L40D50G1 CC22Y4/0L40D50G1 Braid Kit
Image of CC22Y4/0L40D50G1 CC22Y4/0L40D50G1 Braid Kit

CC22Y4/0L40D50G1 Braid Kit

Brand:

Burndy

Catalog ID:

CC22Y4/0L40D50G1

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

CC22Y4/0L40D50G1

Connector Type

Rope lay

Material

Copper

UPC

621945449725

UPC 12 Digit

6219454497255

Dimensions

Dimension - L Length Overall mm

1029 mm

Dimension - Length Overall inch

40.5 in

Dimension - Width inch

1.5 in

Length

40.5 in

Weight

12.72 lb

Electrical Ratings

Amperage Rating

1500 A

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

2

Minimum Pack Quantity

1

Pallet Quantity

288

Resources and downloads