BURNDY
CCO_Photo_ColorCMYK
CCO_Photo_ColorCMYK

CCNLG1, Notched CRIMPIT Cover

Brand:

Burndy

Catalog ID:

CCNLG1

  • High Density Polyethylene Cover
  • One piece design, no extra hardware needed
  • Supplied in Black

Product details

General

Catalog Number

CCNLG1

Material

Polyethylene

Plated

N

Plating Type

Unplated

Trade Name

CRIMPIT™

UPC

781810087725

UPC 12 Digit

7818100877255

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads