BURNDY
Image of BCSA2 Cold Shrink Kit, AL Comp Splice, #2 AWG, 8" Shrink Sleeve
Image of BCSA2 Cold Shrink Kit, AL Comp Splice, #2 AWG, 8" Shrink Sleeve

Cold Shrink Kit, AL Comp Splice, #2 AWG, 8" Shrink Sleeve

Brand: Burndy

Catalog ID: BCSA2

Black Cold Shrink Splice Kit, Aluminum Compression Splice, #2 AWG, 8" Shrink Sleeve, Resistant to weather, UV, and ozone, Rated for 2000 Volts

Suitable for indoor and outdoor use, all without need for special tools. These Splice Kits ensure high conductivity and robust performance, minimizing energy loss and enhancing system efficiency.

  • Seamless Compatability: Products designed to work together, offering optimal performance and reducing compatibility issues
  • Easy Installation requring no heat or specialized tools, significantly cutting down installation time and complexity
  • Products are made from durable materials that withstand harsh environments and provide long-lasting reliabilty
  • Versatile, suitable for a variety of applications
  • Black Cold Shrink Splice Kits are available with Mechanical Shear Bolt Splices, Copper Compression Splices, or Aluminum Compression Splices

General

Catalog Number

BCSA2

Color

Black

Material

Silicone Rubber

Product Family

Cold Shrink Splice Kits

Product Type

Splice Kit

Technology

Cold Shrink

UPC

621945727267

Dimensions

Length

8 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

2000 V

Logistics

Carton Quantity

250