BURNDY
COVERYA3BLK, Black Cover for Transformer Connector
Image of COVERYA3BLK COVERYA3BLK, Black Cover for Transformer Connector
Image of COVERYA3BLK COVERYA3BLK, Black Cover for Transformer Connector

COVERYA3BLK, Black Cover for Transformer Connector

Brand: Burndy

Catalog ID: COVERYA3BLK

Plastisol covers for covering mechanical or compression connections. Black Cover with T-Slit Back, 9.5" Length, 4.25" Width, 10.75" Height

  • Multipurposed for use in many different applications covering mechanical and compression connections
  • Offered in orange or black as standard, but available in a variety of colors
  • Labor Saving design features opening on the back end (T-Slit) to fit over Transformer Support Brackets without need for any dangerous “in-field” cutting or manipulation
  • Covers are manufactured in Black or Orange dielectric grade PVC
  • Hot Stick Adapter on top allows for safer removal when necessary

General

Application

Wind, Solar, and Utility applications

Catalog Number

COVERYA3BLK

Color

Black

Type

Cover

UPC

621945550063

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

4.25 in

Logistics

Carton Quantity

3

Pallet Quantity

30