BURNDY
Image of CP26A26A CP26A26A, Aluminum Alloy Connector for Tap or Parallel Connections
Image of CP26A26A CP26A26A, Aluminum Alloy Connector for Tap or Parallel Connections

CP26A26A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand:

Burndy

Catalog ID:

CP26A26A

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

Product details

General

Catalog Number

CP26A26A

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810012963

UPC 12 Digit

7818100129633

Dimensions

Dimension - B Length inch

4 in

Dimension - Height fraction

2-7/8 in

Dimension - Height inch

2.875 in

Dimension - Height mm

73 mm

Dimension - Width fraction

2-1/8 in

Dimension - Width inch

2.09 in

Dimension - Width mm

54 mm

Conductor Related

Conductor - ACSR Str Size

6 (6/1) Turkey AWG

Conductor - ACSR Str Size Range

6 (6/1) Turkey AWG

Conductor - AL Str Size A

2/0 AWG;3/0 AWG

Conductor - AL Str Size A Range

2/0 AWG-3/0 AWG

Conductor - AL Str Size B

2/0 AWG;3/0 AWG

Conductor - AL Str Size B Range

2/0 AWG-3/0 AWG

Conductor - Copper Str Size A

2/0 AWG;3/0 AWG

Conductor - Copper Str Size A Range

2/0 AWG-3/0 AWG

Conductor - Copper Str Size B

2/0 AWG;3/0 AWG

Conductor - Copper Str Size B Range

2/0 AWG-3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

10

Resources and downloads