BURNDY
Image of CP2928 CP2928, Heavy Duty Parallel Connector, Copper, A=250 kcmil, B=4/0 Str
Image of CP2928 CP2928, Heavy Duty Parallel Connector, Copper, A=250 kcmil, B=4/0 Str

CP2928, Heavy Duty Parallel Connector, Copper, A=250 kcmil, B=4/0 Str

Brand:

Burndy

Catalog ID:

CP2928

  • High strength, high copper alloy
  • Recommended for heavy duty parallel connections
  • Silicon bronze hardware and cast copper body provides corrosion resistant assembly
  • Long contact surface provides excellent full conductivity

Product details

General

Catalog Number

CP2928

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

781810455838

UPC 12 Digit

7818104558388

Dimensions

Dimension - B Length inch

4 in

Dimension - Height inch

1 1/16 in

Dimension - Height mm

0 mm

Dimension - Width inch

1 15/16 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

6

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings