BURNDY
Image of CP31A31A CP31A31A, Aluminum Alloy Connector for Tap or Parallel Connections
Image of CP31A31A CP31A31A, Aluminum Alloy Connector for Tap or Parallel Connections

CP31A31A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand:

Burndy

Catalog ID:

CP31A31A

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

Product details

General

Catalog Number

CP31A31A

UPC

781810013014

Dimensions

Dimension - Length Overall inch

4.5

Conductor Related

Conductor - ACSR Str Size Range

212 kcmil - 300 kcmil

Conductor - AL Str Size Range

336 kcmil - 350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

6

Resources and downloads