BURNDY
Image of CP39A39A CP39A39A, Aluminum Alloy Connector for Tap or Parallel Connections
Image of CP39A39A CP39A39A, Aluminum Alloy Connector for Tap or Parallel Connections

CP39A39A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand:

Burndy

Catalog ID:

CP39A39A

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

Product details

General

Catalog Number

CP39A39A

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810218013

UPC 12 Digit

7818102180133

Dimensions

Dimension - Height mm

0 mm

Dimension - Length Overall inch

5.25

Conductor Related

Conductor - ACSR Str Size Range

605 kcmil - 636 kcmil

Conductor - AL Str Size Range

700 kcmil - 750 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

6

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings