BURNDY
Image of CT120200L0 CT120200L0, Cable Tie, 2" Max Bundle, 120 Lb Tensile, UV Black
Image of CT120200L0 CT120200L0, Cable Tie, 2" Max Bundle, 120 Lb Tensile, UV Black

CT120200L0, Cable Tie, 2" Max Bundle, 120 Lb Tensile, UV Black

Brand:

Burndy

Catalog ID:

CT120200L0

UV Black Nylon 6/6 Cable Tie, 2" Max. Bundle Dia, 120 Lbs, 8.87" Long, 0.30" Wide.

Standard Cable Tie

Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT2, MK9 Tool

Product details

General

Application

For Outdoor Applications

Catalog Number

CT120200L0

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Standard

Trade Name

UNIRAP™

Type

Standard

UPC

781810333440

Dimensions

Dimension - Bundle Diameter Max inch

2

Dimension - L Length Overall mm

229 mm

Dimension - Length Overall inch

9 in

Dimension - Width inch

0.30 in

Dimension - Width mm

8 mm

Certifications And Compliance

Buy American Compliant

Yes

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

2500

Minimum Pack Quantity

50

Resources and downloads