BURNDY
Image of CT1751100Q0 CT1751100Q0, Cable Tie, 11" Max Bundle, 175 Lb Tensile, UV Black
Image of CT1751100Q0 CT1751100Q0, Cable Tie, 11" Max Bundle, 175 Lb Tensile, UV Black

CT1751100Q0, Cable Tie, 11" Max Bundle, 175 Lb Tensile, UV Black

Brand:

Burndy

Catalog ID:

CT1751100Q0

UV Black Nylon 6/6 Cable Tie, 11" Max. Bundle Dia, 175 Lbs, 36" Long, 0.35" Wide.

Standard Cable Tie

Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT2, MK9 Tool

Product details

General

Application

For Outdoor Applications

Catalog Number

CT1751100Q0

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

0 °C

Rating - Minimum Tensile Strength lbs

175

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Heavy

Trade Name

UNIRAP™

Type

Heavy

UPC

781810334133

Dimensions

Dimension - Bundle Diameter Max inch

11

Dimension - L Length Overall mm

927 mm

Dimension - Length Overall inch

36.50 in

Dimension - Width inch

0.34 in

Dimension - Width mm

8.6 mm

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

Yes

Military Spec Number

MS3367-13-0

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

25

Resources and downloads