BURNDY
Image of CT175600Q CT175600Q, Cable Tie, 6" Max Bundle, 175 Lb Tensile, Natural
Image of CT175600Q CT175600Q, Cable Tie, 6" Max Bundle, 175 Lb Tensile, Natural

CT175600Q, Cable Tie, 6" Max Bundle, 175 Lb Tensile, Natural

Brand:

Burndy

Catalog ID:

CT175600Q

Natural Nylon 6/6 Cable Tie, 6" Max. Bundle Dia, 175 Lbs, 21" Long, 0.35" Wide.

Standard Cable Tie

Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT2, MK9 Tool

Product details

General

Application

For General Purpose

Catalog Number

CT175600Q

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

0 °C

Rating - Minimum Tensile Strength lbs

175

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Heavy

Trade Name

UNIRAP™

Type

Heavy

UPC

781810333631

Dimensions

Dimension - Bundle Diameter Max inch

7

Dimension - L Length Overall mm

622 mm

Dimension - Length Overall inch

24.51 in

Dimension - Width inch

0.35 in

Dimension - Width mm

8.9 mm

Certifications And Compliance

Buy American Compliant

Yes

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-10-9

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

25

Resources and downloads