BURNDY
Image of CT18125C0 CT18125C0, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, UV Black
Image of CT18125C0 CT18125C0, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, UV Black

CT18125C0, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, UV Black

Brand:

Burndy

Catalog ID:

CT18125C0

UV Black Nylon 6/6 Cable Tie, 1.25" Max. Bundle Dia, 18 Lbs, 5.67" Long, 0.10" Wide.

Standard Cable Tie

Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT1, MK7 Tool

Product details

General

Application

For Outdoor Applications

Catalog Number

CT18125C0

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Mini

Trade Name

UNIRAP™

Type

Mini

UPC

781810331767

Dimensions

Dimension - Bundle Diameter Max inch

1.50 in

Dimension - L Length Overall mm

157 mm

Dimension - Length Overall inch

6.18 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Certifications And Compliance

Buy American Compliant

Yes

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100