BURNDY
Image of CT18125M0 CT18125M0, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, UV Black
Image of CT18125M0 CT18125M0, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, UV Black

CT18125M0, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, UV Black

Brand:

Burndy

Catalog ID:

CT18125M0

Product details

General

Catalog Number

CT18125M0

Color

Black

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Trade Name

UNIRAP™

UPC

781810331774

Dimensions

Dimension - Bundle Diameter Max inch

1.50 in

Dimension - L Length Overall mm

157 mm

Dimension - Length Overall inch

6.18 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10000

Minimum Pack Quantity

1000

Packaging Type

Bag