BURNDY
Image of CT250600Q0 CT250600Q0, Cable Tie, 6" Max Bundle, 250 Lb Tensile, UV Black
Image of CT250600Q0 CT250600Q0, Cable Tie, 6" Max Bundle, 250 Lb Tensile, UV Black

CT250600Q0, Cable Tie, 6" Max Bundle, 250 Lb Tensile, UV Black

Brand:

Burndy

Catalog ID:

CT250600Q0

Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT2, MK9 Tool

Product details

General

Application

For Outdoor Applications

Catalog Number

CT250600Q0

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

250

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Heavy

Trade Name

UNIRAP™

Type

Heavy

UPC

781810334645

Dimensions

Dimension - Bundle Diameter Max inch

6.10 in

Dimension - L Length Overall mm

579 mm

Dimension - Length Overall inch

22.80 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Certifications And Compliance

Buy American Compliant

Yes

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

25

Resources and downloads