BURNDY
Image of CT250800RQ0 CT250800RQ0, Cable Tie, 8" Max Bundle, 250 Lb Tensile, UV Black, Releasable
Image of CT250800RQ0 CT250800RQ0, Cable Tie, 8" Max Bundle, 250 Lb Tensile, UV Black, Releasable

CT250800RQ0, Cable Tie, 8" Max Bundle, 250 Lb Tensile, UV Black, Releasable

Brand:

Burndy

Catalog ID:

CT250800RQ0

Product details

General

Catalog Number

CT250800RQ0

Color

Black

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

250

Trade Name

UNIRAP™

UPC

781810334874

Dimensions

Dimension - Bundle Diameter Max inch

8

Dimension - L Length Overall mm

737 mm

Dimension - Length Overall inch

29 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

25

Packaging Type

Bag