BURNDY
Image of CT30125MH8M CT30125MH8M, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural, Screw Mount
Image of CT30125MH8M CT30125MH8M, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural, Screw Mount

CT30125MH8M, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural, Screw Mount

Brand:

Burndy

Catalog ID:

CT30125MH8M

Product details

General

Catalog Number

CT30125MH8M

Color

Natural

Material

NYLON 6/6

Mounting Method

Screw

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

30

Trade Name

UNIRAP™

UPC

781810335215

Dimensions

Dimension - Bundle Diameter Max inch

1.25

Dimension - L Length Overall mm

147 mm

Dimension - Length Overall inch

5.80 in

Dimension - Screw Size inch

#8

Dimension - Width inch

0.13 in

Dimension - Width mm

3 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10000

Minimum Pack Quantity

1000

Packaging Type

Bag