BURNDY
Image of CT40300SSBD0 CT40300SSBD0, Nylon Cable Tie, 40 lb Tensile Strength, Stainless Steel Barb, 11.18" Long, Black
Image of CT40300SSBD0 CT40300SSBD0, Nylon Cable Tie, 40 lb Tensile Strength, Stainless Steel Barb, 11.18" Long, Black

CT40300SSBD0, Nylon Cable Tie, 40 lb Tensile Strength, Stainless Steel Barb, 11.18" Long, Black

Brand:

Burndy

Catalog ID:

CT40300SSBD0

Nylon Stainless Steel BARB Cable Ties, 11.18 IN L, .14 IN W, Tensile Strength: 40 Lbs, Install with MK7, TWT1, MK9, CTT50.

Stainless Steel Barb Tie

Features: Cable Ties for General Use Available in Black, Material-nylon 6/6

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT40300SSBD0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

40 lb

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565186

Dimensions

Dimension - Bundle Diameter Max inch

3.15

Dimension - L Length Overall mm

284 mm

Dimension - Length Overall inch

11.18 in

Dimension - Width inch

0.14 in

Dimension - Width mm

3 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

8000

Minimum Pack Quantity

1000