BURNDY
Image of CT40400C CT40400C, Cable Tie, 4" Max Bundle, 40 Lb Tensile, Natural
Image of CT40400C CT40400C, Cable Tie, 4" Max Bundle, 40 Lb Tensile, Natural

CT40400C, Cable Tie, 4" Max Bundle, 40 Lb Tensile, Natural

Brand:

Burndy

Catalog ID:

CT40400C

Product details

General

Catalog Number

CT40400C

Color

Natural

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

40

Tool Type

Intermediate

Trade Name

UNIRAP™

UPC

781810332160

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

362 mm

Dimension - Length Overall inch

14.25 in

Dimension - Width inch

0.14 in

Dimension - Width mm

4 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Packaging Type

Bag

Resources and downloads