BURNDY
Image of CT50175PMC CT50175PMC, Cable Tie, 1.87" Max Bundle, 50 Lb Tensile, Natural, Push Mount
Image of CT50175PMC CT50175PMC, Cable Tie, 1.87" Max Bundle, 50 Lb Tensile, Natural, Push Mount

CT50175PMC, Cable Tie, 1.87" Max Bundle, 50 Lb Tensile, Natural, Push Mount

Brand:

Burndy

Catalog ID:

CT50175PMC

Product details

General

Catalog Number

CT50175PMC

Color

Natural

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Trade Name

UNIRAP™

UPC

781810335048

Dimensions

Dimension - Bundle Diameter Max inch

1.87 in

Dimension - L Length Overall mm

203 mm

Dimension - Length Overall inch

7.99 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bag