BURNDY
Image of CT50175SSBD CT50175SSBD, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 7.32" Long, Natural
Image of CT50175SSBD CT50175SSBD, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 7.32" Long, Natural

CT50175SSBD, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 7.32" Long, Natural

Brand:

Burndy

Catalog ID:

CT50175SSBD

Features: Cable Ties for General Use Available in Natural Color, Material-nylon 6/6

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT50175SSBD

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50 Lb

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565230

Dimensions

Dimension - Bundle Diameter Max inch

1.77

Dimension - L Length Overall mm

186 mm

Dimension - Length Overall inch

7.32 in

Dimension - Width inch

0.19 in

Dimension - Width mm

5 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

8000

Minimum Pack Quantity

500