BURNDY
Image of CT50400C3 CT50400C3, Cable Tie, 4" Max Bundle, 50 Tensile, Orange
Image of CT50400C3 CT50400C3, Cable Tie, 4" Max Bundle, 50 Tensile, Orange

CT50400C3, Cable Tie, 4" Max Bundle, 50 Tensile, Orange

Brand:

Burndy

Catalog ID:

CT50400C3

Product details

General

Catalog Number

CT50400C3

Color

Orange

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Tool Type

Standard

UPC

781810332719

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

362 mm

Dimension - Length Overall inch

14.25 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Military Spec Number

MS3367-2-3

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5000

Minimum Pack Quantity

5000

Packaging Type

Bag