BURNDY
Image of CT50400CUG CT50400CUG, Cable Tie, 50 Lb Tensile, Natural, Universal Grade
Image of CT50400CUG CT50400CUG, Cable Tie, 50 Lb Tensile, Natural, Universal Grade

CT50400CUG, Cable Tie, 50 Lb Tensile, Natural, Universal Grade

Brand:

Burndy

Catalog ID:

CT50400CUG

Natural Nylon 6/6 Standard Cable Tie, 50 Lbs Min Ten Strgth, 15.50" L, 0.18" W.

Standard Cable Tie

Features: Nylon 6/6 Standard, Available In Black And Natural, One Piece Injection Molded, Maximum Strength And Adjustability For Versatility, Chemically Resistant To Solvents, Oils, Grease, And Diluted Acids, Rounded Edges And Bent Tip For Easy Installation, Self-Locking, Installation Tool: TWT1, MK7 Tool

Product details

General

Application

For General Purpose

Catalog Number

CT50400CUG

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Standard

Trade Name

UNIRAP™

Type

UG, Standard

UPC

781810469118

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

371 mm

Dimension - Length Overall inch

14.60 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12000

Minimum Pack Quantity

100