BURNDY
Image of CT50400MH10C0 CT50400MH10C0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black, Screw Mount
Image of CT50400MH10C0 CT50400MH10C0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black, Screw Mount

CT50400MH10C0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black, Screw Mount

Brand:

Burndy

Catalog ID:

CT50400MH10C0

Nylon cable ties, Tensile strength-50 Lbs, Color- UV Black, 14.50"L, 0.17"W, 04.00" Bundle Dia.

Mounting Hole

LENGTH: 15.25" COLOR: UV BLACK,BUNDLE DIA. .06" - 4", TEMP. RANGE: -40F - 185F

Product details

General

Application

Bundling and mounting, one easy installation. Ideal for use where bundle needs to be secured, such as control panels and ceilings

Catalog Number

CT50400MH10C0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Mounting Method

Screw

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Sub Brand

UNIRAP

Trade Name

UNIRAP™

Type

CT-MH

UPC

781810335307

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

368 mm

Dimension - Length Overall inch

14.50 in

Dimension - Screw Size inch

#10

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Length

15.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bag