BURNDY
Image of CT50400RC0 CT50400RC0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black, Releasable
Image of CT50400RC0 CT50400RC0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black, Releasable

CT50400RC0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black, Releasable

Brand:

Burndy

Catalog ID:

CT50400RC0

Nylon cable ties, Tensile strength-50 Lbs, Color- UV Black, 14.60"L, 0.18"W, 04.00" Bundle Dia.

Releaseable

Product details

General

Catalog Number

CT50400RC0

Color

Black

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Trade Name

UNIRAP™

UPC

781810334744

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

371 mm

Dimension - Length Overall inch

14.60 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5000

Minimum Pack Quantity

1000

Packaging Type

Bag