BURNDY
Image of CTNT50350D0 CTNT50350D0, Cable Tie, 3.5" Max Bundle, 50 Lb Tensile, Black, Nylon 12
Image of CTNT50350D0 CTNT50350D0, Cable Tie, 3.5" Max Bundle, 50 Lb Tensile, Black, Nylon 12

CTNT50350D0, Cable Tie, 3.5" Max Bundle, 50 Lb Tensile, Black, Nylon 12

Brand:

Burndy

Catalog ID:

CTNT50350D0

  • Nylon 12 Cable Ties provide excellent UV, chemical and moisture resistant
  • Ties feature inside serrations and bent tail for quick, easy installation
  • Smooth edge to prevent bundle damage
  • Especially suitable in high moisture, corrosive (zinc chloride and dilute acids) environments
  • Good in low temperatures
  • Indoor/Outdoor applications

Product details

General

Catalog Number

CTNT50350D0

Color

Black

Material

NYLON 12

Rating - Minimum Tensile Strength lbs

50 lb

Tensile Strength

50 / 22 lb./Kg

Trade Name

UNIRAP™

UPC

621945469327

Dimensions

Dimension - Bundle Diameter Max inch

3.50 in

Dimension - L Length Overall mm

350 mm

Dimension - Length Overall inch

13.78 in

Dimension - Width inch

0.19 in

Dimension - Width mm

4.8 mm

Thickness

0.06 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10000

Minimum Pack Quantity

500