BURNDY
Image of CTSS100300FC304C CTSS100300FC304C, 304 Stainless Steel Cable Tie, 160 lb Tensile, Fully Coated, 3" Bundle
Image of CTSS100300FC304C CTSS100300FC304C, 304 Stainless Steel Cable Tie, 160 lb Tensile, Fully Coated, 3" Bundle

CTSS100300FC304C, 304 Stainless Steel Cable Tie, 160 lb Tensile, Fully Coated, 3" Bundle

Brand:

Burndy

Catalog ID:

CTSS100300FC304C

Fully coated stainless steel cable ties 304 grade, Tensile strength: 160 Lb, 11.81" L, 0.18" W, 3.00" Bundle Dia.

Stainless Steel Cable Tie - Fully Coated

Product details

General

Catalog Number

CTSS100300FC304C

Connector Type

FULLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Rating - Minimum Tensile Strength lbs

160

Trade Name

UNIRAP™

UPC

781810646984

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

300 mm

Dimension - Length Overall inch

11.81 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5000

Minimum Pack Quantity

100